IESNA:LM-63-2002
[TEST]P939790
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16027
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1462 1452.8 1433.7 1417 1412.8 1414.5 1419.5 1428.7 1437 1439.5
1440.3 1452.8 1478.6 1521.1 1591.9 1691.9 1813.5 1960.1 2147.6 2370.8
2624.1 2934 3309.7 3737 4196.9 4690.8 5164.8 5385.6 5062.4 3912
2128.4 600.6 184.1 109.1 62.5 25.8 0
1462 1457 1437 1420.3 1416.2 1417 1422 1431.2 1438.7 1441.2
1442.8 1456.2 1481.1 1526.1 1595.3 1696.1 1819.4 1966.8 2159.2 2382.5
2644.1 2963.1 3353.8 3772 4240.2 4746.7 5210.7 5410.6 5011.6 3824.5
2029.3 563.1 178.3 100 58.3 23.3 0
1462 1455.3 1436.2 1418.7 1411.2 1412 1414.5 1419.5 1422.8 1426.2
1431.2 1445.3 1472 1514.5 1584.4 1676.9 1795.2 1935.2 2115.9 2336.7
2612.4 2957.3 3362.1 3812 4278.5 4773.3 5240.7 5483.9 5188.2 4131
2452.5 904.7 241.6 120 70.8 27.5 0
1462 1452 1433.7 1414.5 1404.5 1402 1403.7 1404.5 1404.5 1410.3
1418.7 1434.5 1461.2 1502.8 1562.8 1651.1 1768.5 1911.8 2092.6 2312.5
2610.7 2967.3 3422.1 3934.4 4459.3 4974.1 5454.7 5726.3 5576.4 4795
3292.2 1592.8 479.8 174.9 85 26.7 0
1462 1452 1434.5 1414.5 1402 1399.5 1401.2 1401.2 1401.2 1407.8
1422.8 1437 1459.5 1495.3 1549.5 1631.1 1749.4 1896.8 2078.4 2310
2615.7 3023.1 3548.8 4171 4810.8 5383.9 5846.3 6139.5 6174.5 5774.6
4605 2769.9 1176.3 299.9 100.8 23.3 0
1462 1449.5 1432 1412 1398.7 1396.2 1398.7 1402 1402 1408.7
1424.5 1436.2 1453.7 1492 1549.5 1631.1 1746.1 1896.8 2081.8 2325.8
2644.9 3083.1 3671.2 4388.5 5116.5 5748.8 6212 6556.9 6768.4 6633.5
5749.6 4036.9 1933.5 607.3 129.1 30 0
1462 1452 1433.7 1412.8 1399.5 1396.2 1397.8 1401.2 1401.2 1407.8
1422.8 1438.7 1461.2 1497.8 1554.5 1637.8 1754.4 1901 2084.3 2315.9
2621.6 3029.8 3557.9 4171 4804.1 5389.8 5872.9 6209.5 6254.5 5814.6
4710.8 2876.5 1130.4 291.6 84.1 22.5 0
1462 1453.7 1436.2 1415.3 1402 1398.7 1401.2 1403.7 1406.2 1412.8
1423.7 1441.2 1469.5 1512 1572.8 1656.9 1776 1921 2101.8 2328.3
2628.2 3006.4 3463.8 3962.8 4473.4 4989.1 5478.1 5752.1 5564.7 4832.5
3386.3 1627.8 485.7 182.4 86.6 26.7 0
1462 1456.2 1437.8 1417.8 1407 1405.3 1408.7 1415.3 1421.2 1427
1434.5 1449.5 1478.6 1524.5 1592.8 1686.9 1804.4 1946.8 2125.1 2340.8
2614.1 2953.1 3350.5 3784.5 4237.7 4727.5 5209 5451.4 5196.5 4321.8
2730.7 1073 307.4 146.6 78.3 31.7 0
1462 1457.8 1438.7 1418.7 1409.5 1408.7 1414.5 1426.2 1436.2 1442
1447.8 1462.8 1490.3 1537 1608.6 1709.4 1832.7 1981.8 2165.1 2386.7
2643.2 2962.3 3329.7 3742 4180.2 4665.9 5128.2 5309.8 4966.6 3855.3
2112.6 636.4 194.1 98.3 52.5 20.8 0
1462 1457 1438.7 1418.7 1409.5 1409.5 1415.3 1426.2 1437 1442
1447 1459.5 1487.8 1532 1602.8 1701.1 1823.5 1979.3 2163.4 2373.3
2625.7 2931.5 3297.2 3712 4130.2 4615.9 5088.2 5311.5 5021.6 3971.1
2250 707.3 204.9 106.6 55 19.2 0
